1.5.5.4.30 SRV_FU_RequestSwapVersion Function

C

void SRV_FU_RequestSwapVersion(SRV_FU_TRAFFIC_VERSION trafficVersion);

Summary

Requests to swap the PRIME stack version.

Description

This function is used to request to swap the PRIME stack version.

Parameters

ParametersDescription
trafficVersionType of traffic PRIME 1.3 or 1.4 detected

Returns

None.

Example

    SRV_FU_RequestSwapVersion(SRV_FU_TRAFFIC_VERSION_PRIME_1_3);
    

Remarks

This function is called by the PRIME stack.