1.4.3.35 PAL_GetSignalCapture Function

C

uint16_t PAL_GetSignalCapture(uint16_t pch, uint8_t *noiseCapture, PAL_FRAME frameType,
                              uint32_t timeStart, uint32_t duration);

Summary

Get Capture Noise Data.

Description

This routine is used to read noise data for PLC medium communication.

Precondition

The PAL_Initialize function should have been called before calling this function.

Parameters

ParametersDescription
pchPhysical channel
noiseCapturePointer to destination buffer to store data
frameTypeStart time in µs based on PL360 timer reference
durationDuration time in µs

Returns

Size in bytes of data capture.

Example

    uint32_t timeStart = 10000;
    uint32_t duration = 5000;
    uint8_t noiseCapture[300];
    uint16_t noiseSize;
    PAL_FRAME frameType = PAL_MODE_TYPE_B;
    uint8_t pch = 1;

    noiseSize = PAL_GetSignalCapture(pch, &noiseCapture, frameType, timeStart, duration);

Remarks

Only available for PHY PLC.