1.4.3.20 PAL_DataRequest Function

C

uint8_t PAL_DataRequest(PAL_MSG_REQUEST_DATA *pData);

Summary

Request to transmit a message.

Description

This functions is used to initiate the transmission process of a PPDU (PHY Protocol Data Unit) to the medium indicated in the transmission information structure.

Precondition

The PAL_Initialize function should have been called before calling this function.

Parameters

ParametersDescription
requestMsgCallbacks structure

Returns

PAL Transmission results.

Example

    uint8_t result=PAL_TX_RESULT_SUCCESS;
    PAL_MSG_REQUEST_DATA requestMsg;
    uint8_t msg[30];

    requestMsg.dataBuf = &msg;
    requestMsg.timeDelay = 10000;
    requestMsg.dataLength = sizeof(msg);
    requestMsg.pch = 16;
    requestMsg.buffIdentifier = 2;
    requestMsg.attLevel = 0;
    requestMsg.scheme = PAL_PLC_DBPSK_R;
    requestMsg.disableRx = 0;
    requestMsg.mode = PAL_MODE_TYPE_B;
    requestMsg.timeMode = PAL_TX_MODE_ABSOLUTE;
    requestMsg.numSenses = 3;
    requestMsg.senseDelayMs = 3;

    result = PAL_DataRequestTransmission(&requestMsg);

Remarks

None.