1.4.3.19 PAL_CallbackRegister Function
C
void PAL_CallbackRegister(PAL_CALLBACKS *pCallbacks);
Summary
Sets PAL layer callback functions.
Description
This routine links callback functions between upper layer and PHY layer.
Precondition
The PAL_Initialize function should have been called before calling this function.
Parameters
| Parameters | Description |
|---|---|
| pCallbacks | Callbacks structure |
Returns
None.
Example
static void _data_confirm_handler(PAL_MSG_CONFIRM_DATA *dataConfirm) { ... } void main(void) { PAL_CALLBACKS pal_cbs; PAL_Initialize(); memset(palCBs, NULL, sizeof(palCBs)); palCBs.palDataConfirm = _data_confirm_handler; PAL_SetCallbacks(&palCBs); }
Remarks
None.