8.1 Byte Write
A byte write requires the following sequence and is depicted in Figure 8-1. After the CS line is pulled low
to select the device, the WRITE (02h) instruction is transmitted via the
SI line followed by the 16‑bit address and the data (D7‑D0) to be programmed. Programming
will start after the CS pin is brought high. The low‑to‑high
transition of the CS pin must occur during the SCK low time (Mode
0) and SCK high time (Mode 3) immediately after clocking in the D0 (LSB) data bit. The AT25512 is automatically returned to the Write Disable
state (STATUS register bit WEL = 0) at the completion of a write
cycle.
- This instruction initiates a self-timed internal write cycle (tWC) on the rising edge of CS after a valid sequence.