5.2.2 Invalid Opcode
If an invalid opcode is received, no data will be shifted into AT25512 and the SO pin will remain in a high‑impedance state until the falling edge of CS is detected again. This will reinitialize the serial communication.
If an invalid opcode is received, no data will be shifted into AT25512 and the SO pin will remain in a high‑impedance state until the falling edge of CS is detected again. This will reinitialize the serial communication.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.