5.1 Interfacing the AT25512 on the SPI Bus
Communication to and from the AT25512 must be initiated by the SPI Host device, such as a microcontroller. The SPI Host device must generate the serial clock for the AT25512 on the Serial Data Clock (SCK) pin. The AT25512 always operates as a client due to the fact that the SCK is always an input.