5.1.3 Receiving Data from the Device
Data output from the device is transmitted on the SO pin, with the MSb output first. The SO data
is latched on the first falling edge of SCK after the
instruction has been clocked into the device, such as the Read
from Memory Array (READ) and Read STATUS
Register (RDSR) instructions. See Read Sequence for
more details.