5.2.9.5 ZGP_ResetReq_t Structure
Syntax
typedef struct _ZGP_ResetReq_t
{
ZGP_Service_t service;
//! MAC confirm callback function's pointer.
void (*ZGP_ResetConf)(ZGP_ResetConf_t *conf);
//! MCPS-DATA confirm parameters' structure.
ZGP_ResetConf_t confirm;
}ZGP_ResetReq_t;Description
Use the input ZGP_ResetReq_t structure to raise the ZGP Reset request on
the GPD.