5.2.9.3 ZGP_GpdfDataReq_t Structure
Syntax
typedef struct PACK
{
ExtAddr_t gpdIeeeAddress;
uint32_t gpTxQueueEntryLifeTime;
ZGP_FrameDir_t frameDir;
ZGP_GpdfTxOptions_t txOptions;
ZGP_ApplicationId_t applicationId;
ZGP_SourceId_t srcId;
uint8_t endpoint;
ZGP_CommandId_t gpdCommandId;
uint8_t gpdAsduLength;
uint8_t *gpdAsdu;
uint8_t gpepHandle;
//! ZGP confirm argument structure. Shall not be filled by user.
ZGP_GpdfDataConfirm_t confirm;
bool action;
} ZGP_GpdfDataReq_t;Description
Use the input ZGP_GpdfDataReq_t structure to send the GPDF data.