5.2.9.1 ZGP_DataReq_t Structure
Syntax
typedef struct _ZGP_DataReq_t
{
/** \cond SERVICE_FIELDS **/
//!< Service fields for internal use only, should not be touched by user
//!< Service fields for internal use only, should not be touched by user
ZGP_Service_t service;
/** \endcond **/
//bool action;
ZGPD_TxOptions_t txOptions;
ZGP_ApplicationId_t appId;
uint8_t eppHandle;
ZgpSourceId_t srcId;
uint64_t zgpIEEEAddr;
uint8_t endPoint;
uint8_t asduLength;
uint8_t *asdu;
uint16_t zgpTxQueueEntryLifetime;
//! ZGP confirm callback function's pointer.
void (*ZGP_DataConf)(ZGP_DataConf_t *conf);
//! ZGP confirm argument structure. Shall not be filled by user.
ZGP_DataConf_t confirm;
}ZGP_DataReq_t;Description
The ZGP_DataReq_t structure defines the input parameters structure for
the ZGP_DataReq() function.