5.2.9.9 ZGP_TableOperationField_t Structure
Syntax
typedef struct _ZGP_TableOperationField_t
{
uint8_t appId;
uint8_t entryType;
uint8_t commMode;
uint8_t nonEmptyIndexForRead;
} ZGP_TableOperationField_t;Description
The ZGP_TableOperationField_t structure inputs details about the device
entry for operations such as fetching, adding, updating or deleting from tables in the
infrastructure.