4.2 DC and AC Operating Range

Table 4-1. DC and AC Operating Range
AT25080B/AT25160B/AT25320B/AT25640BAutomotive Grade 1Automotive Grade 3
Operating Temperature (Case)-40°C to +125°C -40°C to +85°C
VCC Power Supply2.5V to 5.5V 1.7V to 5.5V