4.4 AC Characteristics

Table 4-3. AC Characteristics(1)
ParameterSymbolMinimumMaximumUnitsConditions
SCK Clock FrequencyfSCK05MHz
Input Rise TimetRI2000ns
Input Fall TimetFI2000ns
SCK High TimetWH40ns
SCK Low TimetWL40ns
CS High TimetCS80ns
CS Setup TimetCSS80ns
CS Hold TimetCSH80ns
Data In Setup TimetSU5ns
Data In Hold TimetH20ns
HOLD Setup TimetHD40ns
HOLD Hold TimetCD40ns
Output ValidtV040ns
Output Hold TimetHO0ns
HOLD to Output Low ZtLZ040ns
HOLD to Output High ZtHZ80ns
Output Disable TimetDIS80ns
Write Cycle TimetWC5ms
Note:
  1. Applicable over recommended operating ranges from TA1 = -40°C to +125°C, VCC1 = 2.5V to 5.5V and TA2 = -40°C to +85°C, VCC2 = 1.7V to 5.5V, CL = 1 TTL Gate and 100 pF (unless otherwise noted).