4.3 DC Characteristics
| Parameter | Symbol | Minimum | Maximum | Units | Conditions | |
|---|---|---|---|---|---|---|
| Supply Voltage | VCC1 | 2.5 | 5.5 | V | Grade 1 | |
| Supply Voltage | VCC2 | 1.7 | 5.5 | V | Grade 3 | |
| Supply Current | ICC1 | — | 6.0 | mA | VCC = 5.0V at 5 MHz,
SO = Open, Read | |
| Supply Current | ICC2 | — | 3.0 | mA | VCC = 5.0V at 1 MHz,
SO = Open, Read, Write | |
| Supply Current | ICC3 | — | 7.0 | mA | VCC = 5.0V at 5 MHz, Write | |
| Standby Current | ISB1 | — | 9.0 | µA | VCC = 1.7V, CS = VCC | |
| Standby Current | ISB2 | — | 10.0 | µA | VCC = 2.5V, CS = VCC | |
| Standby Current | ISB3 | — | 13.0 | µA | VCC = 5.0V, CS = VCC | |
| Input Leakage | IIL | -3.0 | 3.0 | µA | VIN = 0V to VCC | |
| Output Leakage | IOL | -3.0 | 3.0 | µA | VIN = 0V to VCC | |
| Input Low‑Voltage | VIL(2) | -0.6 | VCC x 0.3 | V | ||
| Input High‑Voltage | VIH(2) | VCC x 0.7 | VCC + 0.5 | V | ||
| Output Low‑Voltage | VOL1 | — | 0.4 | V | 2.5V ≤ VCC ≤ 5.5V | IOL = 3.0 mA |
| Output High‑Voltage | VOH1 | VCC - 0.8 | — | V | 2.5V ≤ VCC ≤ 5.5V | IOH = -1.6 mA |
| Output Low‑Voltage | VOL2 | — | 0.2 | V | 1.7V ≤ VCC ≤ 5.5V | IOL = 0.15 mA |
| Output High‑Voltage | VOH2 | VCC - 0.2 | — | V | 1.7V ≤ VCC ≤ 5.5V | IOH = -100 µA |
Note:
- Applicable over recommended operating range from: TA1 = -40°C to +125°C, VCC1 = 2.5V to 5.5V, TA2 = -40°C to +85°C, VCC2 = 1.7V to 5.5V.
- VIL min and VIH max are reference only and are not tested.