16.2.1 Input and Output Signals
(Ask a Question)The following table lists the input and output ports of Stepper Theta Generation.
| Signal Name | Direction | Description |
|---|---|---|
| sys_clk_i | Input | System clock. |
| reset_i | Input | Asynchronous active low reset signal. |
| enable_i | Input | Input signal enables angle generation. |
| mode_i | Input |
When set to 0 (zero), generates angle in the Position Mode. When set to 1, generates angle in the Speed Mode (Continuous rotation mode). |
| slew_cnt_i | Input | Slew count input – decides the speed at which theta value is updated in terms of 1 µs. |
| rate_limit_i | Input | Rate limit input – decides the number of Microsteps by defining angle increment Microstep length should be exponent of 2 (for example, 1, 2, 4, 8, 16 and so on). |
| cmd_step_no_i | Input | Command– the number of steps/micro-steps motor must move. |
| theta_output_o | Output | Angle generated based on the inputs. |
| step_cnt_o | Output | Step count output to track the number of steps. |