4.1.2 Inverse Clarke Transformation
(Ask a Question)The transformation from a two-axis orthogonal stationary reference frame to a three-phase stationary reference frame is accomplished using inverse clarke transformation, as shown in Figure 1. The inverse clarke transformation is expressed by the following equations: