4.1.4 Inverse Park Transformation

Inverse park transformation, transforms vectors from rotating reference frame to stationary reference frame. The same angle that is used for Park transformation is generally used for inverse park transformation. The inverse park transformation is expressed by the following equations.