6.2.1 Configuration Settings

The following table lists the description of the configuration parameters used in the hardware implementation of Median Filter. These are generic parameters and can be varied as per the requirement of the application.

Table 6-3. Configuration Parameters
Signal NameRangeDescription
g_WINDOW_SIZE5, 7, 9Describes the size of the window
g_DATA_WIDTH—Describes the input and output data width