7.2.2 Inputs and Outputs Signals
(Ask a Question)The following table lists the input and output ports of T-Format Interface.
| Signal Name | Direction | Description |
|---|---|---|
| reset_i | Input | Active low asynchronous reset signal to design |
| sys_clk_i | Input | System Clock |
| ref_clk_i | Input | Reference clock, 2.5MHz* |
| start_i | Input | Startsignal to start T-Format transaction – must be ‘1’ for one sys_clk_i cycle |
| alarm_clr_i | Input | Clearalarm signal – must be ‘1’ for one sys_clk_i cycle |
| rx_i | Input | Serialdata input from encoder |
| crc_done_i | Input | Donesignal from external CRC block –must be ‘1’ for one sys_clk_i cycle |
| cmd_i | Input | ControlField ID to be sent to encoder |
| crc_calc_i | Input | Outputof CRC Generator block with bits reversed, that is, crc_gen(7) -> crc_calc_i (0), crc_gen(6)-> crc_calc_i(1), .. crc_gen(0)-> crc_calc_i(7) |
| tx_o | Output | Serial data output to encoder |
| tx_en_o | Output | Transmit enable signal – goes high when transmission is in progress |
| done_o | Output | Transaction done signal – asserted as a pulse with a width of one sys_clk_i cycle |
| alarm_o | Output | Alarm signal – asserted when the number of fault occurrences equals the threshold value configured in g_FAULT_THRESHOLD |
| start_crc_o | Output | Start signal for CRC generation block |
| data_crc_o | Output | Datafor CRC generation block – data is provided as: {CF, SF, D0, D1, D2, .. D7} without delimiters. In case of shorter messages (where only D0-D2 have data), the other fields D3-D7 are taken as 0 |
| tf_error_o | Output | TF Error register |
| id_o | Output | ID value from control field in received frame* |
| sf_o | Output | Status field from received frame* |
| d0_o | Output | D0field from received frame* |
| d1_o | Output | D1field from received frame* |
| d2_o | Output | D2field from received frame* |
| d3_o | Output | D3field from received frame* |
| d4_o | Output | D4field from received frame* |
| d5_o | Output | D5field from received frame* |
| d6_o | Output | D6field from received frame* |
| d7_o | Output | D7field from received frame* |
| crc_o | Output | CRC field from received frame* |
Note: For more information, see the Tamagawa datasheet.