13.2.1 Configuration of GUI Parameters

The following table lists the description of the configuration parameters used in the hardware implementation of Sequence Controller. These are generic parameters and are varied as per the requirement of the application.

Table 13-2. Configuration Parameters
Signal NameDescription
g_DEBUG

When set to 0, supports synthesis

When set to 1, supports simulation