13.2.2 Input and Output Signals
(Ask a Question)The following table lists the input and output ports of Sequence Controller.
| Signal Name | Direction | Description |
|---|---|---|
| reset_i | Input | Active low asynchronous reset signal to design |
| sys_clk_i | Input | System clock |
| fault_i | Input | Active-high-level indicates fault occurrence and forces the FSM to Fault state where motor is stopped. It remains in Fault state unless cleared through fault_clear. |
| start_motor_i | Input | Rising edge on the signal triggers the FSM to start the motor. |
| stop_motor_i | Input | Active-high-level on the signal triggers the FSM to go to Stop state and the motor is stopped. |
| fault_clear_i | Input | Rising edge in this signal clears fault if fault_i is 0 and FSM is released from Fault state to Idle state. |
| calib_done_i | Input | Active-high-level triggered signal to indicate ADC offset calculation done. |
| pwm_midmatch_i | Input | Periodic active-high-pulse (1 clock cycle width) that are used to trigger ADC and FOC loop |
| foc_done_i | Input | Active-high-pulse (1 clock cycle width) indicating completion of FOC loop computations |
| speed_ref_i | Input | Motor speed reference input |
| speed_cl_i | Input | Threshold speed value above which the motor operates in closed-loop. Open-loop angle is used if speed is below threshold. |
| vq_i | Input | Q-axis voltage (IQ PI Output) |
| max_ar_i | Input | Maximum number of auto-restarts before Fault condition is asserted |
| config_reg_i | Input | Configuration register. config_reg_i(3): Soft Stop – When 1, enabled; When 0, disabled config_reg_i(2): Startup Mode – When 1, C/f; When 0, V/f config_reg_i(1): Sensor calibration (calibrates sensor to angle 0) config_reg_i(0): Auto restart (when rotor slips) - When 1, enabled; When 0, disabled |
| adc_start_o | Output | ADC Start signal (active-high-pulse) |
| cl_status_o | Output | Indicates if motor is in closed-loop (active-high-level) or open-loop. |
| en_idq_pi_o | Output | Enable signal for current PI controllers |
| en_pwm_o | Output | Enable signal for three-phase PWM block |
| motor_stopped_o | Output | Indicates motor stopped/not running (active-high-level) |
| soft_stop_o | Output | Soft Stop signal (active-high-level) to rate limiter block |
| sensor_reset_o | Output | Sensor reset signal (active-low-level) activates sensor calibration. |
| reset_rl_o | Output | Reset rate limiter signal (active-high-level) |
| state_o | Output | Debug signal indicates the FSM state of the sequence controller. |