16 Device Utilization and Performance

The following table lists the device utilization used for Stepper Theta Generation.

Table 16-1. Stepper Theta Generation Utilization
Device DetailsResourcesPerformance (MHz)RAMsMath BlocksChip Globals
FamilyDeviceLUTsDFFLSRAMμSRAM
PolarFire® SoCMPFS250T2851282000000
PolarFireMPF300T2851282000000
SmartFusion® 2M2S1502851282000000
Important:
  1. The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
  2. Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.