5.4.5.5 Additional Initialization File
SAM E70 and SAM E54 device families have clocking (PLL) that differs from standard Arm
devices. Therefore specific device configuration is required. This is done
using an ini file. This file will be launched on a
reset.
useroperationsITMSAME70.ini
; Trace Clock Setup
; _WDWORD (0x400E064C, 0x4); // Select Master clock for ITM/ETM
write,0x400E064C, 4
;PMC->PMC_SCER = PMC_SCER_PCK3; // Enable PCK3
write,0x400E0600,0x800
useroperationsITMSAME54.ini
; Trace Clock Setup
; Enable ITM/ETM Peripheral Generic clock and set it to Master Clock
write,0x40001D3C, 0x40
; Configure PB30 to SWO - GPIO PORT MUX
write,0x410080BF,0x07
; Configure Pullups for PB30
write,0x410080DE,0x41