1.2.1.1.1.3 Cryptographic message hashing SM3.
SXSYMCRYPT_SM3_API_FILE Macro
C
#define SXSYMCRYPT_SM3_API_FILE
@file
@copyright Copyright (c) 2019-2020 Silex Insight. All Rights reserved.
GM/T 0004-2012: SM3 cryptographic hash algorithm */
extern const struct sxhashalg SXHASHALG_SM3;
This function initializes the user allocated object \p c with a new hash operation context and reserves the HW resource.
After successful execution of this function, the context \p c can be passed to any of the hashing functions.
Parameters
c hash operation context
Parameters
csz size of the hash operation context @return ::SX_OK @return ::SX_ERR_INCOMPATIBLE_HW @return ::SX_ERR_RETRY | Param | Description | |:----- |:----------- |
| @remark | SM3 digest size is 32 bytes int SX_HASH_CREATE_SM3(struct sxhash c, size_t csz);