1.2.1.1.1.9 INTERNAL_HEADER_FILE Macro
C
#define INTERNAL_HEADER_FILE
SX_EXTRA_IN_DESCS Macro
C
#define SX_EXTRA_IN_DESCS 0
SX_HASH_PRIV_SZ Macro
C
#define SX_HASH_PRIV_SZ 344
SX_BLKCIPHER_PRIV_SZ Macro
C
#define SX_BLKCIPHER_PRIV_SZ 16
A cryptomaster DMA descriptor */
struct sxdesc { char addr; struct sxdesc next; uint32_t sz; uint32_t dmatag; };
Input and output descriptors and related state for cmdma */
struct sx_dmaslot { uint32_t cfg; struct sxdesc outdescs; };
DMA controller
For internal use only. Don't access directly. struct sx_dmactl { struct sx_regs regs; struct sxdesc d; struct sxdesc out; char mapped; struct sx_dmaslot dmamem; };
Key reference
Used for making a reference to a key stored in memory or to a key selected by an identifier. Created by SX_KEYREF_LOAD_MATERIAL() or SX_KEYREF_LOAD_BY_ID(). Used by blkcipher and aead creation functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxkeyref { const char key; size_t sz; uint32_t cfg; };
An AEAD operation
To be used with sx_aead_() functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxaead { const struct sx_aead_cmdma_cfg cfg; const char expectedtag; uint8_t tagsz; uint8_t headersz; uint32_t discardaadsz; uint32_t datainsz; uint64_t dataintotalsz; uint64_t totalaadsz; uint8_t granularity; int is_in_ctx; size_t ctxsz; unsigned int compatible; const struct sxkeyref key; struct sx_dmactl dma; struct sxdesc allindescs; uint8_t extramem; };
A simple block cipher operation
To be used with sx_blkcipher_() functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxblkcipher { const struct sx_blkcipher_cmdma_cfg cfg; size_t inminsz; size_t granularity; uint32_t mode; unsigned int compatible; const struct sxkeyref key; struct sx_dmactl dma; struct sxdesc allindescs; char extramem; };
A hash operation.
To be used with sx_hash_() functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxhash { const struct sxhashalg algo; const struct sx_digesttags dmatags; uint32_t cntindescs; size_t totalsz; uint32_t feedsz; void(digest)(struct sxhash c, char digest); struct sx_dmactl dma; struct sxdesc allindescs; uint8_t extramem; };
A operation to load a countermeasures mask into the hardware.
To be used with sx_cm_() functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxcmmask { struct sx_dmactl dma; struct sxdesc allindescs; };
To be used with sx_mac_() functions.
All members should be considered INTERNAL and may not be accessed directly. struct sxmac { const struct sx_mac_cmdma_cfg cfg; uint32_t cntindescs; uint32_t feedsz; int macsz; unsigned int compatible; const struct sxkeyref key; struct sx_dmactl dma; struct sxdesc allindescs; uint8_t extramem; };