1.2.1.1.1.7 Common function definitions for keys.
KEYREF_API_FILE Macro
C
#define KEYREF_API_FILE
@file Copyright (c) 2020 Silex Insight. All Rights reserved.
Returns a reference to a key whose key material is in user memory.
SX_KEYREF_LOAD_MATERIAL Macro
C
typedef struct sxkeyref (FUNC_SX_KEYREF_LOAD_MATERIAL)(size_t keysz, const char keymaterial); #define SX_KEYREF_LOAD_MATERIAL ((FUNC_SX_KEYREF_LOAD_MATERIAL)((uint32_t )(API_TABLE_BASE_ADDRESS + ATO_SX_KEYREF_LOAD_MATERIAL)))
This function loads the user provided key data and returns an initialized sxkeyref object.
The returned object can be passed to any of the sx_aead_create_() or sx_blkcipher_create_() functions.
Parameters
keysz size of the key to be loaded
Parameters
keymaterial key to be loaded with size \p keysz @return sxkeyref initialized object with provided inputs | Param | Description | |:----- |:----------- |
| @remark | \p keymaterial buffer should not be changed until the operation is completed.
Returns a reference to a key selected by an index.
This function initializes a sxkeyref object to use predefined hardware keys. Currently, predefined hardware keys can be used with AES(BA411) and SM4(BA419).
The returned object can be passed to any of the sx_aead_create_() or sx_blkcipher_create_() functions.
Parameters
keyindex index of the hardware key, must be 0 or 1. @return sxkeyref initialized object with configuration of the hardware key index provided