1.1.4.3.26 IMG_MEM_SlotSort Function
C
void IMG_MEM_SlotSort(DEVICE_CONTEXT * ctx);
Description
This function sorts valid slots by priority
Parameters
Param | Description |
---|---|
ctx | A device context structure with cached and validated header pointers in the header slots |
Returns
None