1.1.4.3.21 IMG_MEM_TOPOLOGY Struct
C
typedef struct { uint16_t u16ErasePageSz; // Erase page size uint16_t u16ProgRowSz; // Programming row size uint32_t u32UmmAddrStart; // Unified memory model address start uint32_t u32TotSize; // Total flash size uint8_t u8SlotCount; // Count of slots in memory const SLOT_PARAMS * pSlots; // Pointer to array of slot structs uint32_t u32CalIdx; // Index of calibration data const IMG_MEM_INTERFACE * ifFlash; // Flash interface uint8_t u8DevIdCount; // Count of valid device IDs const uint32_t * pDevIds; // Pointer to array of device IDs uint32_t u32DevIdMask; // Device ID negative mask uint32_t u32AddrPosMask; // UMM address positive mask uint32_t u32AddrNegMask; // UMM addr negative mask uint32_t u32BlankCheck; // UMM addr negative mask }IMG_MEM_TOPOLOGY;
Description
Defines the image memory interface topology defintions