1.1.4.3.23 FW_IMG_HDR Struct
C
typedef struct { // Meta Data Sequence Number. uint32_t MD_SEQ_NUM; // Meta Data Revision. uint8_t MD_REV; // Meta Data Container Index. uint8_t MD_CONT_IDX; // Meta Data Payload Length. uint16_t MD_PL_LEN; // Meta Data Coherence. uint32_t MD_COHERENCE; // Meta Data Authentication Method. uint8_t MD_AUTH_METHOD; // Meta Data Authentication Key. uint8_t MD_AUTH_KEY; // Meta Data Decryption Method. uint8_t MD_DEC_METHOD; // Meta Data Decryption Key. uint8_t MD_DEC_KEY; // Firmware Image Revision. uint32_t FW_IMG_REV; // Firmware Image Source Address. uint32_t FW_IMG_SRC_ADDR; // Firmware Image Destionation Address. uint32_t FW_IMG_DST_ADDR; // Firmware Image Image Length. uint32_t FW_IMG_LEN; // Firmware Image Authentication Method. uint8_t FW_IMG_AUTH_METHOD; // Firmware Image Authentication Key. uint8_t FW_IMG_AUTH_KEY; // Firmware Image Decryption Method. uint8_t FW_IMG_DEC_METHOD; // Firmware Image Decryption Key. uint8_t FW_IMG_DEC_KEY; // Firmware Image Signature. uint8_t FW_IMG_SIG[96]; // PAT Image Source Address. uint32_t PAT_IMG_SRC_ADDR; // PAT Image Destination Address. uint32_t PAT_IMG_DST_ADDR; // PAT Image Length. uint32_t PAT_IMG_LEN; // PAT Image Signature. uint8_t PAT_IMG_SIG[96]; // MetaData Signature. uint8_t MD_SIG[96]; } FW_IMG_HDR;
Description
Defines the firmware image header information used in bootloader