1.1.4.3.22 VALID_SLOT Struct
C
typedef struct { // Firmware Image Header FW_IMG_HDR * pHdr; // Slot Information const SLOT_PARAMS * pSlot; // Topology Information const IMG_MEM_TOPOLOGY * pTop; } VALID_SLOT;
Description
Defines the valid slot information like header,slot number,etc