1.1.4.3.28 IMG_MEM_AuthenticateHeaderStatusGet Function
C
AUTH_STATUS IMG_MEM_AuthenticateHeaderStatusGet(void);
Description
This function check the status of a header authentication operation Prerequisite: Header authentication started with IMG_MEM_AuthenticateHeaderStart
Parameters
None
Returns
AUTH_STATUS Success, failure, or busy (no result available)