1.1.4.3.25 IMG_MEM_FindValidTopologies Function

C

void IMG_MEM_FindValidTopologies(DEVICE_CONTEXT * ctx);

Description

This function populate the DEVICE_CONTEXT structure with the valid topologies for the device and the count of valid topologies

Parameters

ParamDescription
ctxDevice context

Returns

None