1.2.3.1.3 PDS_DECLARE_ITEM(item, Macro

C

#define PDS_DECLARE_ITEM(item, size, pointer, func, flag) \

To declare an item/file in the PDS item : Item ID (Unique Indentifier number)for that particular Item/File size: size of the item (Maximum allowed size for an Item is 2K (2048 Bytes) pointer: RAM address of the Item func: filler function, can be set to NULL, (will be called during the store operation). Shall be kept to min size. flag: NO_ITEM_FLAGS / SIZE_MODIFICATION_ALLOWED / ITEM_UNDER_SECURITY_CONTROL