1.2.3.1.23 PDS_RegisterUpdateMemoryCallback Function
C
void PDS_RegisterUpdateMemoryCallback (bool (*callbackFn)(PDS_UpdateMemory_t *));
Description
This routine register the callback for the Item update memory. Updates BC parameters after restoring taking into account possible size
Parameters
Param | Description |
---|---|
PDS_UpdateMemory_t | PDS_UpdateMemory_t |
callbackFn | pointer to callback functions |
Returns
None.