1.2.3.1.17 PDS_MODULE_APP_OFFSET Function

C

#define PDS_MODULE_APP_OFFSET      (1 << 12)

The following offsets CAN be used(OR'ed) to define the range and also to differentiate the module specific IDs, so the same item ID will not be used across the stacks/modules.

The IDs ranges are required to maintain the backward compatibility during an SW upgrade with newly added item(s) in any module.

Note: These offset were not used anywhere inside PDS implementation(Library). This is purely to enable the application to use specific IDs across modules.