12.10.13 PIR4
Note: 
            
- RC1IF is read-only. User software must read RC1REG to clear RC1IF.
- TX1IF is read-only. User software must load TX1REG to clear TX1IF. TX1IF does not indicate a completed transmission (use TMRT for this purpose instead).
- Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR4 | 
| Offset: | 0x0090 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC1IF | TX1IF | CLC4IF | CLC3IF | CLC2IF | CLC1IF | CWG1IF | NCO1IF | ||
| Access | R | R | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – RC1IF EUSART1 Receive Interrupt Flag(1)
| Value | Description | 
|---|---|
| 1 | The EUSART1 receive buffer (RC1REG) is not empty (contains at least one byte) | 
| 0 | The EUSART1 receive buffer is empty | 
Bit 6 – TX1IF EUSART1 Transmit Interrupt Flag(2)
| Value | Description | 
|---|---|
| 1 | The EUSART1 transmit buffer (TX1REG) is empty | 
| 0 | The EUSART1 transmit buffer is not empty | 
Bit 5 – CLC4IF CLC4 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | CLC4 interrupt has occurred (must be cleared in software) | 
| 0 | CLC4 interrupt event has not occurred | 
Bit 4 – CLC3IF CLC3 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | CLC3 interrupt has occurred (must be cleared in software) | 
| 0 | CLC3 interrupt event has not occurred | 
Bit 3 – CLC2IF CLC2 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | CLC2 interrupt has occurred (must be cleared in software) | 
| 0 | CLC2 interrupt event has not occurred | 
Bit 2 – CLC1IF CLC1 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | CLC1 interrupt has occurred (must be cleared in software) | 
| 0 | CLC1 interrupt event has not occurred | 
Bit 1 – CWG1IF CWG1 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | CWG1 interrupt has occurred (must be cleared in software) | 
| 0 | CWG1 interrupt event has not occurred | 
Bit 0 – NCO1IF NCO1 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | NCO1 interrupt has occurred (must be cleared in software) | 
| 0 | NCO1 interrupt event has not occurred |