12.10.8 PIE6
Note: Bit PEIE of the INTCON register must be
            set to enable any peripheral interrupt controlled by registers PIE1 through
         PIE6.
| Name: | PIE6 | 
| Offset: | 0x009C | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCDIE | ADTIE | ADIE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | 
Bit 2 – ZCDIE ZCD Interrupt Enable
| Value | Description | 
|---|---|
| 1 | ZCD interrupts are enabled | 
| 0 | ZCD interrupts are disabled | 
Bit 1 – ADTIE ADC Threshold Interrupt Enable
| Value | Description | 
|---|---|
| 1 | ADC Threshold interrupts are enabled | 
| 0 | ADC Threshold interrupts are disabled | 
Bit 0 – ADIE ADC Interrupt Enable
| Value | Description | 
|---|---|
| 1 | ADC interrupts are enabled | 
| 0 | ADC interrupts are disabled |