12.10.11 PIR2
Note: Interrupt flag bits are set when an
            Interrupt condition occurs, regardless of the state of its corresponding enable bit or
            the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag
            bits are cleared before enabling an interrupt.
| Name: | PIR2 | 
| Offset: | 0x008E | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP2IF | CCP1IF | TMR4IF | TMR2IF | TMR3GIF | TMR3IF | ||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 6 – CCP2IF CCP2 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
| 1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) | 
| 0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur | 
Bit 5 – CCP1IF CCP1 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
| 1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) | 
| 0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur | 
Bit 3 – TMR4IF TMR4 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | TMR4 interrupt has occurred (must be cleared in software) | 
| 0 | TMR4 interrupt event has not occurred | 
Bit 2 – TMR2IF TMR2 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | TMR2 interrupt has occurred (must be cleared in software) | 
| 0 | TMR2 interrupt event has not occurred | 
Bit 1 – TMR3GIF TMR3 Gate Interrupt Flag
| Value | Description | 
|---|---|
| 1 | The TMR3 Gate has gone inactive (must be cleared in software) | 
| 0 | TMR3 Gate is active | 
Bit 0 – TMR3IF TMR3 Interrupt Flag
| Value | Description | 
|---|---|
| 1 | TMR3 interrupt has occurred (must be cleared in software) | 
| 0 | TMR3 interrupt event has not occurred |