29.9.9 PWMxCON
| Name: | PWMxCON | 
| Offset: | 0x0495,0x0515 | 
PWM Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | LD | ERSPOL | ERSNOW | ||||||
| Access | R/W | R/W/HC | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | 
Bit 7 – EN PWM Module Enable
| Value | Description | 
|---|---|
| 1 | PWM module is enabled | 
| 0 | PWM module is disabled. The prescaler, postscaler, and all internal logic is reset. Outputs go to their default states. Register values remain unchanged. | 
Bit 2 – LD Reload Registers
| Value | Description | 
|---|---|
| 1 | Reload PR/P1/P2 registers | 
| 0 | Reload not enabled or reload complete | 
Bit 1 – ERSPOL External Reset Polarity Select
| Value | Description | 
|---|---|
| 1 | External Reset input is active-low | 
| 0 | External Reset input is active-high | 
Bit 0 – ERSNOW External Reset Mode Select
| Value | Description | 
|---|---|
| 1 | Stop counter on the next PWM clock. Output goes to the Inactive state. | 
| 0 | Stop counter at the end of the period. Output goes to the Inactive state. |