29.9.8 PWMxGIE
| Name: | PWMxGIE | 
| Offset: | 0x0494,0x0514 | 
PWMx Interrupt Enable Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| S1P2 | S1P1 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | 
Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | Slice “a” Parameter 2 match interrupt is enabled | 
| 0 | Slice “a” Parameter 2 match interrupt is not enabled | 
Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Enable
| Value | Description | 
|---|---|
| 1 | Slice “a” Parameter 1 match interrupt is enabled | 
| 0 | Slice “a” Parameter 1 match interrupt is not enabled |