29.9.10 PWMxSaCFG
Note: 
            
      - Changes to this register must be done only when the EN bit is cleared.
| Name: | PWMxSaCFG | 
PWM Slice “a” Configuration Register(1)
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POL2 | POL1 | PPEN | MODE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 7 – POL2 PWM Slice “a” Parameter 2 Output Polarity
| Value | Description | 
|---|---|
| 1 | PWMx_SaP2_out is low true | 
| 0 | PWMx_SaP2_out is high true | 
Bit 6 – POL1 PWM Slice “a” Parameter 1 Output Polarity
| Value | Description | 
|---|---|
| 1 | PWMx_SaP1_out is low true | 
| 0 | PWMx_SaP1_out is high true | 
Bit 3 – PPEN Push-Pull Mode Enable
| Value | Description | 
|---|---|
| 1 | PWMx Slice “a” Push-Pull mode is enabled | 
| 0 | PWMx Slice “a” Push-Pull mode is not enabled | 
Bits 2:0 – MODE[2:0] PWM Module Slice “a” Operating Mode Select
| Value | Description | 
|---|---|
| 11x | Reserved. Outputs go to Reset state. | 
| 101 | Compare mode: Toggle PWMx_SaP1_out and PWMx_SaP2_out on PWM timer match with corresponding parameter register | 
| 100 | Compare mode: Set PWMx_SaP1_out and PWMx_SaP2_out high on PWM timer match with corresponding parameter register | 
| 011 | Variable Aligned mode | 
| 010 | Center-Aligned mode | 
| 001 | Right Aligned mode | 
| 000 | Left Aligned mode |