29.9.3 PWMxLDS
| Name: | PWMxLDS | 
| Offset: | 0x048E,0x050E | 
PWMx Auto-load Trigger Source Select Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LDS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – LDS[2:0] Auto-load Trigger Source Select
| LDS | Source | 
|---|---|
| 111 | Reserved | 
| 110 | CLC4_OUT | 
| 101 | CLC3_OUT | 
| 100 | CLC2_OUT | 
| 011 | CLC1_OUT | 
| 010 | PWMIN1PPS | 
| 001 | PWMIN0PPS | 
| 000 | Auto-load Disabled |