29.9.1 PWMxERS
| Name: | PWMxERS | 
| Offset: | 0x048C,0x050C | 
PWMx External Reset Source
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ERS[3:0] External Reset Source Select
| ERS | Reset Source | |
|---|---|---|
| PWM1 | PWM2 | |
| 1111-1110 | Reserved (ERS Disabled) | |
| 1101 | CLC4_OUT | |
| 1100 | CLC3_OUT | |
| 1011 | CLC2_OUT | |
| 1010 | CLC1_OUT | |
| 1001-0110 | Reserved (ERS Disabled) | |
| 0101 | PWM2S1P2_OUT | Reserved (ERS Disabled) | 
| 0100 | PWM2S1P1_OUT | Reserved (ERS Disabled) | 
| 0011 | Reserved (ERS Disabled) | PWM1S1P2_OUT | 
| 0010 | Reserved (ERS Disabled) | PWM1S1P1_OUT | 
| 0001 | PWM1ERSPPS | PWM2ERSPPS | 
| 0000 | ERS Disabled | |