19.14.11 SCANTRIG
Note: 
                
SCAN Trigger Selection Register- The number of implemented bits varies by device.
| Name: | SCANTRIG | 
| Offset: | 0x1C99 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection
| TSEL Value | Trigger Input Sources | 
|---|---|
| 1111-1100 | Reserved | 
| 1011 | CLC4_OUT | 
| 1010 | CLC3_OUT | 
| 1001 | CLC2_OUT | 
| 1000 | CLC1_OUT | 
| 0111 | Reserved | 
| 0110 | TMR4_Postscaled_OUT | 
| 0101 | TMR3_overflow | 
| 0100 | TMR2_Postscaled_OUT | 
| 0011 | TMR1_overflow | 
| 0010 | TMR0_overflow | 
| 0001 | CLKR_OUT | 
| 0000 | LFINTOSC |