37.2.11.2.2 Target Reset Pattern Received While in Sleep
If the Target device happens to be in Sleep mode when it receives the Target Reset
Pattern, to be compliant with the MIPI I3C® Specification, it is
recommended that the corresponding I3CxRIF system level interrupt be enabled
so that the Target Reset Pattern can wake up the device. The Target sets the
RSTDET bit and processes the I3CxRIF interrupt after the
device wakes up. Refer to Interrupts and DMA
Triggers for details.