29.9.5 Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x14 |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXUR1 | TXUR0 | TXRDY1 | TXRDY0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXOR1 | RXOR0 | RXRDY1 | RXRDY0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 12, 13 – TXURx Transmit Underrun x [x=1..0]
This flag is cleared by writing a '1' to it.
This flag is set when a Transmit Underrun condition occurs in Sequencer x, and will generate an interrupt request if INTENCLR/SET.TXURx is set to '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Transmit Underrun x interrupt flag.
Bits 8, 9 – TXRDYx Transmit Ready x [x=1..0]
This flag is cleared by writing to DATAx register or writing a '1' to it.
This flag is set when Sequencer x is ready to accept a new data word to be transmitted, and will generate an interrupt request if INTENCLR/SET.TXRDYx is set to '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Transmit Ready x interrupt flag.
Bits 4, 5 – RXORx Receive Overrun x [x=1..0]
This flag is cleared by writing a '1' to it.
This flag is set when a Receive Overrun condition occurs in Sequencer x, and will generate an interrupt request if INTENCLR/SET.RXORx is set to '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Receive Overrun x interrupt flag.
Bits 0, 1 – RXRDYx Receive Ready x [x=1..0]
This flag is cleared by reading from DATAx register or writing a '1' to it.
This flag is set when a Sequencer x has received a new data word, and will generate an interrupt request if INTENCLR/SET.RXRDYx is set to '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the Receive Ready x interrupt flag.