29.9.6 Synchronization Busy
Name: | SYNCBUSY |
Offset: | 0x18 |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DATA1 | DATA0 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SEREN1 | SEREN0 | CKEN1 | CKEN0 | ENABLE | SWRST | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 8, 9 – DATAx Data x Synchronization Status [x=1..0]
Bit DATAx is cleared when the synchronization of DATA Holding register (DATAx) between the clock domains is complete.
Bit DATAx is set when the synchronization of DATA Holding register (DATAx) between the clock domains is started.
Bits 4, 5 – SERENx Serializer x Enable Synchronization Status [x=1..0]
Bit SERENx is cleared when the synchronization of the CTRLA.SERENx bit between the clock domains is complete.
Bit SERENx is set when the synchronization of the CTRLA.SERENx bit between the clock domains is started.
Bits 2, 3 – CKENx Clock Unit x Enable Synchronization Status [x=1..0]
Bit CKENx is cleared when the synchronization of the CTRLA.CKENx bit between the clock domains is complete.
Bit CKENx is set when the synchronization of the CTRLA.CKENx bit between the clock domains is started.
Bit 1 – ENABLE Enable Synchronization Status
This bit is cleared when the synchronization of the CTRLA.ENABLE bit between the clock domains is complete.
This bit is set when the synchronization of the CTRLA.ENABLE bit between the clock domains is started.
Bit 0 – SWRST Software Reset Synchronization Status
This bit is cleared when the synchronization of the CTRLA.SWRST bit between the clock domains is complete.
This bit is set when the synchronization of the CTRLA.SWRST bit between the clock domains is started.