33.8.5 Control B
Name: | CTRLB |
Offset: | 0x04 |
Reset: | 0x0000 |
Property: | Write-Protected, Write-Synchronized |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PRESCALER[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RESSEL[1:0] | CORREN | FREERUN | LEFTADJ | DIFFMODE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:8 – PRESCALER[2:0] Prescaler Configuration
These bits define the ADC clock relative to the peripheral clock.
PRESCALER[2:0] | Name | Description |
---|---|---|
0x0 | DIV4 | Peripheral clock divided by 4 |
0x1 | DIV8 | Peripheral clock divided by 8 |
0x2 | DIV16 | Peripheral clock divided by 16 |
0x3 | DIV32 | Peripheral clock divided by 32 |
0x4 | DIV64 | Peripheral clock divided by 64 |
0x5 | DIV128 | Peripheral clock divided by 128 |
0x6 | DIV256 | Peripheral clock divided by 256 |
0x7 | DIV512 | Peripheral clock divided by 512 |
Bits 5:4 – RESSEL[1:0] Conversion Result Resolution
These bits define whether the ADC completes the conversion at 12-, 10- or 8-bit result resolution.
RESSEL[1:0] | Name | Description |
---|---|---|
0x0 | 12BIT | 12-bit result |
0x1 | 16BIT | For averaging mode output |
0x2 | 10BIT | 10-bit result |
0x3 | 8BIT | 8-bit result |
Bit 3 – CORREN Digital Correction Logic Enabled
Value | Description |
---|---|
0 | Disable the digital result correction. |
1 | Enable the digital result correction. The ADC conversion result in the RESULT register is then corrected for gain and offset based on the values in the GAINCAL and OFFSETCAL registers. Conversion time will be increased by X cycles according to the value in the Offset Correction Value bit group in the Offset Correction register. |
Bit 2 – FREERUN Free Running Mode
Value | Description |
---|---|
0 | The ADC run is single conversion mode. |
1 | The ADC is in free running mode and a new conversion will be initiated when a previous conversion completes. |
Bit 1 – LEFTADJ Left-Adjusted Result
Value | Description |
---|---|
0 | The ADC conversion result is right-adjusted in the RESULT register. |
1 | The ADC conversion result is left-adjusted in the RESULT register. The high byte of the 12-bit result will be present in the upper part of the result register. Writing this bit to zero (default) will right-adjust the value in the RESULT register. |
Bit 0 – DIFFMODE Differential Mode
Value | Description |
---|---|
0 | The ADC is running in singled-ended mode. |
1 | The ADC is running in differential mode. In this mode, the voltage difference between the MUXPOS and MUXNEG inputs will be converted by the ADC. |