33.8.19 Calibration
Name: | CALIB |
Offset: | 0x28 |
Reset: | 0x0000 |
Property: | Write-Protected |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BIAS_CAL[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LINEARITY_CAL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:8 – BIAS_CAL[2:0] Bias Calibration Value
This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to allow the conversion and achieve the specified accuracy.
The copied value must not be modified.
Bits 7:0 – LINEARITY_CAL[7:0] Linearity Calibration Value
This value from production test must be loaded from the NVM software calibration row into the CALIB register by software to allow the conversion and achieve the specified accuracy.
The copied value must not be modified.